??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 07M-PS-D-2-SA4-S49-00,3
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 07M-PS-D-2-SA4-S49-00,3
VERF
Availability
Available
BC
Order code
BMF00NR
TC
Product identifier
BMF 07M-PS-D-2-SA4-S49-00,3
PX
Product view
41380_01
ICON
WEBINC
Product family
Tubular sensors
W
Weight
0.012 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BMF00NR
DESCRIPT
Description
Dimension = Ø 6.5 x 30 mm, Principle of operation = Magnetic field sensor, Connection = M8x1-Male, 3-pin, Cable = PUR, 0.3 m, Application = Flexible mounting, Switching distances, 20 mm possible, Mounting part = Clamps, Housing material = Brass, nickel-plated, Switching output = PNP normally open (NO), Switching frequency = 10000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.